Quick Search

CAT 259B3

CAT 259B3

Year
2012
Working hours
2,888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Postville, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 259B3
Ziegler CAT
Categorytrack loaders
Serial NumberYYZ02678
Unit NumberEQ0122292
Catalog Number10122709
Year2012
Hours2,888 h
CountryUnited States
LocationPOSTVILLE, United States
Pricing
Price Excluding Tax25,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information259B3 COMPACT TRACK LOADER
BELT, SEAT, 2" SUSPENSION
CONTROL, 2SPD,PROP AUX, DLX WT
DOOR, CAB, GLASS
ENGINE S/N CYM38152
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, STANDARD FLOW
Online Owner's Manual
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
TOOL BOX
TRACK, WIDE, 400MM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
511
  • Yes
  • Yes
  • Yes
  • Yes
  • PoorAlarm not working
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
1053
  • No
  • No
  • No
  • PoorDoes not function
  • Good
  • FairSome broken louvers
  • Good
  • FairAftermarket door on machine
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • PoorLower right glass broken, door glass broken
  • FairAftermarket door on machine
engine
720
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 2888
  • Normal
  • Normal
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairRepalce at next service
  • Good
  • Good
cooling system
810
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDirty
  • Good
electrical, starting and charging system
510
  • Yes
  • No
  • Good
  • Good
  • FairRight front and rear light inoperable or missing
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
420
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
tires
  • Yes
  • No
  • 40%
general condition
210
  • Yes
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering