Quick Search

CAT 257D

CAT 257D

Year
2015
Working hours
1,707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 257D
Foley Inc.
Categorytrack loaders
Serial NumberEZW01207
Unit NumberEQ000015512
Catalog Number10120800
Year2015
Hours1,707 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax38,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 Speed Travel2 Speed Travel
Air ConditionerAir Conditioner
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - ElectricCoupler Type - Electric
Ride ControlRide Control
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BucketBucket
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Radio - BluetoothRadio - Bluetooth
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
750
  • Yes
  • Good
  • Good
  • Good
  • FairScratches
  • Good
  • Good
  • Good
  • FairSome wear to decals
  • FairScratches in cab door
  • Good
  • FairSome damage to auxiliary electrical connection cover and bracket
  • FairCab mounted step bent
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • YesDisconnected
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • PM tag
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • YesClass 1 leak at block drain fitting
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Good
  • Good
  • FairRight front lamp intermittent
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • GoodAll points accept grease
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
430
  • CAT 72 inch GP Bucket. Bend in step.
  • Good
  • Good
  • Good
  • FairSome wear. Cracked.
  • FairRight frame bumper loose
  • Good
  • FairFunctional. Bends in step and lock guards. Weld repairs to step and wiring mounts.
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornApproximately 25% overall
IdlersFairMild wear
RollerFairMild wear
Roller FrameGood
SprocketFairMild wear
Track / Belt ConditionFairMild wear
comments, misc. repairs, general remarks
  • TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering