Quick Search

CAT 257D

CAT 257D

Year
2017
Working hours
2,618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 257D
Ziegler CAT
Categorytrack loaders
Serial NumberEZW02207
Unit NumberEQ0119654
Catalog Number10116537
Year2017
Hours2,618 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax31,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMachine has 2618 hour. Working on getting product link to report corectly.

257D MTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE S/N 8HG3336
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPEED
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
730
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint peeling
  • FairBent / broken
  • FairBent step
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 5/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • Yes
  • Yes
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • FairSome hoses have cracks
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
113
  • PoorBottom wore out
  • FairLoose on coupler plate
  • PoorWorn
  • Good
  • PoorQuick coupler has movement in the tilt cylinders about 3/16
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness1.5
Track / Belt Width15 inches
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairTracks worn
comments, misc. repairs, general remarks
  • Bucket inclinometer harness needs repair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering