Quick Search

CAT 257D

CAT 257D

Year
2019
Working hours
2,892 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 257D
Ziegler CAT
Categorytrack loaders
Serial NumberEZW02790
Unit NumberEQ0117771
Catalog Number10109715
Year2019
Hours2,892 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax39,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFresh 500 hour PM just completed
All new decals on machine.

257D MTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE S/N 8JS7677
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPEED
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1030
  • No
  • Yes
  • Good
  • GoodMinor rust
  • Good
  • Good
  • FairSmall hole in engine door grill
  • Good
  • Good
  • Good
  • FairSome chipping on loader arms
  • Good
  • Fair
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • Radio not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairConcrete stuck to windows
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Yellowish green
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
710
  • No
  • Good
  • Good
  • FairHose clamp missing in left loader arm for aux hoses
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
502
  • 600 lbs
  • CBK21966
  • Poor
  • Good
  • Good
  • Good
  • Good
  • PoorWear in pins and bushings
  • Good
undercarriage
310
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn30 percent
Track / Belt Thickness2 inch
Track / Belt Width15 inch
IdlersGood
RollerFairCaps dented
Roller FrameGood
SprocketFair
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering