Quick Search

CAT 257D

CAT 257D

Year
2018
Working hours
2,740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Sioux City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 257D
Ziegler CAT
Categorytrack loaders
Serial NumberEZW02497
Unit NumberEQ0117770
Catalog Number10109712
Year2018
Hours2,740 h
CountryUnited States
LocationSIOUX CITY, United States
Pricing
Price Excluding Tax41,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFresh 500 hour PM just completed
All new cat decals

257D MTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
ENGINE S/N 8JC6688
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPEED
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • Yes
  • Good
  • Good
  • Good
  • FairRadiator grill damaged. Frame bent for rear door hinge. Rear door grill damaged.
  • Good
  • Good
  • Good
  • Fair
  • FairMirror cracks
  • Good
  • Good
  • FairStep missing and mounts broken.
safety items
100
  • Yes
  • No
  • No
  • Good
gauges, operator station, console
1121
  • Yes
  • No
  • No
  • No
  • Yes
  • NA
  • 25%
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSplattered with concrete.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cushion cracked.
  • Fair
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
010
  • FairBucket full of dried concrete
bucket
700
  • .57 yd
  • 4202bk22794
  • Bucket full of dried concrete.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
210
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn30%
Track / Belt ThicknessLugs 1/2” thick
Track / Belt Width15”
IdlersFairCaps are dented.
RollerFair
Roller FrameGood
SprocketFairRollers worn uneven.
Track / Belt ConditionGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering