2022 CAT 249D3 For Sale - 48,448 USD | Cat Used
Quick Search

CAT 249D3

CAT 249D3

Year
2022
Working hours
450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Dartmouth, NS
+1 877 228 3519
Show phone number
Basic information
BrandCAT 249D3
Caterpillar Financial
Categorytrack loaders
Serial NumberWS501391
Unit NumberOKL6407901
Catalog Number10167024
Year2022
Hours450 h
CountryCanada
LocationDartmouth, Canada
Pricing
Price Excluding Tax48,448 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatory Status - CAT_China ExportRegulatory Status - CAT_China Export
Regulatory Status - CAT_NR_EPA/CARBRegulatory Status - CAT_NR_EPA/CARB
Regulatory Status - CAT_MLIT_R120_EURegulatory Status - CAT_MLIT_R120_EU
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Regulatory MarkingRegulatory Marking
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Anti-theft SystemAnti-theft System
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Coupler Type - MechanicalCoupler Type - Mechanical
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: REPLACE EXPIRED SEAT BELT. REPLACE BOTH CAB AIR FILTERS AND ENGINE AIR FILTER. REPLACE - PISTON MOTOR [***EXTENDED WARRANTY COVERAGE*** - RIGHT SIDE FOUND CHUNK OF METAL AND METAL FOUND ON MAGNETIC PLUG, RECOMMEND TO REPLACE WITH NEW REMAN.]. REPLACE - BOLT [MISSING CUTTING EDGE BOLTS]. EXTRAS ABOVE QUOTE - PISTON MOTOR - LEFT SIDE [***EXTENDED WARRANTY COVERAGE*** - FOUND OUT OIL IS LEAKING ON LEFT SIDE].

BALANCE OF 36/3000 POWERTRAIN + HYDRAULIC + TECH FACTORY WARRANTY (EXPIRES MAY 31, 2025)
This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Yes
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
803
  • Yes
  • Yes
  • Yes
  • Yes
  • N/a
  • Good
  • Good
  • Good
  • PoorNo extinguisher present
  • PoorNo suppression system
  • Good
  • Good
  • Good
  • Good
  • PoorExpired April 2025
  • Good
gauges, operator station, console
2101
  • No DEF on this machine
  • 3/4 full
  • N/a
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • PoorNeed both filters replaced, see pictures for part numbers
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
901
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • Yes500 hr pm service due in another 50 hrs
  • No
  • 5786852
  • J3j01120
  • 449
  • N/a
  • Normal
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNeeds new air filters. See pictures for part numbers
  • Good
  • Good
  • Good
emissions
202
  • No
  • No
  • N/a
  • Good
  • PoorNo def on this machine
  • PoorNo def on this machine
  • Good
cooling system
900
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 449
  • N/a
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • N:/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
1002
  • YesFound piece of metal on magnet RH side.
  • Good
  • PoorNo oil in final drive housing use TDTO 10W
  • Good
  • Good
  • Good
  • Good
  • PoorFound chunk of metal.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • Good
bucket
711
  • .5 cubic yard
  • A4222bk20803
  • Good
  • Good
  • Good
  • Good
  • FairMissing 4 nuts on the cutting edge. See pictures for part numbers
  • Good
  • Good
  • Good
  • PoorNo teeth on this bucket configure
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesN/a
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Percentage WornN/a
Track / Belt Tread Thickness16mm on both sides
Track / Belt Width16”
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Tread Depth16mm16mm
general condition
300
  • Yes
  • YesLow voltage due to low battery.
  • Yes
  • No
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering