2019 CAT 239D For Sale - 33,000 USD | Cat Used
Quick Search

CAT 239D

CAT 239D

CAT Certified
Year
2019
Working hours
1,972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT 239D
Ziegler CAT
Categorytrack loaders
Serial NumberBL902956
Unit NumberEQ0137442
Catalog Number10177092
Year2019
Hours1,972 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax33,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA

239D COMPACT TRACK LOADER HRC
BATTERY,HD,DISCONNECT, 850 CCA
Cat Certified Used - 12 Month 500 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
Customer Value Agreement (CVA) 24 Month 500 Hour Parts only CVA
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENGINE S/N C8306958
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
Protection 12 Month 500 Hour PowerTrain and hydraulic warranty
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month 500 Hour Parts only CVA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering