Quick Search

Case TV450

Case TV450

Price
$63,850
Year
2019
Working hours
452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Blanchard Machinery Co.
Yemassee, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCASE TV450
Categorytrack loaders
Serial NumberJAFTV450CKM474387
Unit NumberCBE000182
Catalog Number4873956
Year2019
Hours452 h
CountryUnited States
LocationYemassee, SC
Pricing
Price Excluding Tax63,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
Additional informationUnit includes 84" GP BUCKET.

( Fork attachment in photos does not convey with sale)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • NoNo ROPS cert sticker or plate found
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1401
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShowing 452.3 hours
  • Poorunable to find a date tag on seatbelt. Operates as it should
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • NoCoolant level is low
  • No
  • No
  • No
  • Green
  • There are no low oil pressure warnings for the engine or hydraulics.
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • NoNo leaks seen but the coolant level is not able to be seen in the radiator and the catch tank is empty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairLeft and right side lights do not operate
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Fork attachment in photos does not convey with sale.
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
600
  • 83" G/P bucket with teeth
  • Unknown make and serial number
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Thickness2" thick
Track / Belt Width18" wide
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionFairBoth have cuts, cracks and gouges
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering