Quick Search

Bobcat T870 HF

Bobcat T870 HF

Year
2019
Working hours
1,872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Grand Junction, CO
+1 303 900 5875
Show phone number
Basic information
BrandBobcat T870 HF
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberB47C13776
Unit Number512760
Catalog Number10073921
Year2019
Hours1,872 h
CountryUnited States
LocationGrand Junction, United States
Pricing
Price Excluding Tax66,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1872/08/11/23
2019 BOBCAT T870 COMPACT LOADER
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
AUXILIARY HIGH FLOW ... GPM
BICS SYSTEM ,TRAVEL ALARM,
BOB-TACH QUICK COUPLER
BUCKET-GP, 76" BOCE BOBCAT
DELUXE INSTRUMENT PANEL,W/EMS
ENCLOSED CAB,W/AC,HEAT, DEFROST
ENGINE,M2,100 HP,TIER 4 FINAL
KEYLESS START, AM-FM RADIO,
LIGHTING,LED (4) WORK & BRAKE
REARVIEW MIRROR & WIPER *MISSING
ROPS-FOPS, HEADLINER, DOME LIGHT
SEAT,CLOTH SUSPENSION,W/BELT
SELECTABLE JOYSTICK CONTROLS
SELF LEVELING, RIDE CONTROL,
TOP/REAR WINDOW, W/DEBRIS SCREEN
TRACKS, RUB 17.7"/450MM @50%
TRANSMISSION, 2 SPEED TRAVEL
VERTICAL LIFT, COUNTERWEIGHT,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairSteps on bucket bent
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1221
  • Yes
  • Yes
  • No
  • Yes
  • No
  • 25%
  • FairFan doesnt blow very hard, customer states that the compressor is brand new.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo rearview mirror
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAppear to have been removed
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Customer stated that the wiring harness has been replaced.
  • Good
  • Good
  • FairRight tail and left rear flood not working
  • Good
  • Good
hydraulics
610
  • YesEntire bottom of machine is covered in hydraulic fluid possibly due to hose leaking
  • Good
  • FairInternal hose leaking
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
310
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketPoorTeeth are getting very sharp and worn
Track / Belt ConditionFair
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering