Quick Search

Bobcat T650

Bobcat T650

Year
2019
Working hours
3,185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandBobcat T650
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberALJG27676
Unit Number513433
Catalog Number10089335
Year2019
Hours3,185 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax38,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2019 BOBCAT T650 COMPACT LOADER
3185/10/26/23
AM/FM RADIO,& CD, BLTH
ANTI THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
AUXILIARY STD FLOW ... 23.9 GPM
BOB-TACH COUPLER, HYDRAULIC
BUCKET-GP,80" BOT,0.62YD3 BOBCAT
COUNTERWEIGHT, FLOOR MAT,
DELUXE DIGITAL DISPLAY W/EMS
DOOR W/ WIPER , EPA LABEL,
ENGINE,3.3L, 74HP, TIER 4 FINAL
LIGHTING,HALOGEN WORK & CAB
PILOTED JOYSTICK CONTROLS
RIDE CONTROL, VERTICAL LIFT,
SEAT, SUSPENSION, CLOTH W/BELT
SLIDING WINDOWS, SKYLIGHT,
TRANSMISSION,HYDROSTATIC 2 SPD
TRAVEL ALARM, 12V PWR PORT,
UC, RUBBER TRACKS 12.6" ...65%
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
811
  • Yes
  • Good
  • Good
  • PoorRear door is so bent it will not open all the way
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1212
  • No
  • Yes
  • No
  • Yes
  • No
  • 35%
  • PoorDoes not get cold
  • Good
  • FairDoor needs a lot of incentive to close in latch properly
  • Good
  • Good
  • Good
  • PoorNo mirrors
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesOil pump is leaking
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
430
  • Yes
  • Good
  • Good
  • FairBoth cylinders appear to be leaking at wiper seals. Right is worse than the left
  • Good
  • Good
  • FairSite glass is no longer transparent
  • FairVery slight leaks out of wipers cylinders
bucket
  • Customer is pretty sure its going with a bucket but unsure which one.
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairRear idlers show excessive wear
RollerGood
Roller FrameGood
SprocketFairSprockets are getting very worn out and sharp
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering