Currently 18064 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
887 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 963K, 305,0002019
Altoona, IA
3,513 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 249D3, 59,9002022
Hugo, MN
586 h Cat Certified Used Conditions

See Details
CAT 299D3, 71,0002021
Altoona, IA
2,041 h Cat Certified Used Conditions

See Details
CAT 259D, 42,9002018
Montgomery, AL
1,909 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - enclosedbucket

See Details
CAT 259D, 43,0002015
Abingdon, VA
1,568 h Dealer Certified Conditions2 speed travelauxiliary hydraulicsbucketlightingorops

See Details
CAT 289D, 52,5002017
Mechanicsville, VA
2,488 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 963K, 101,7502015
Warrenton, VA
13,332 h Dealer Certified

See Details
CAT 289D, 46,9502016
Mechanicsville, VA
3,320 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 289D, 72,5002017
Lynchburg, VA
779 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 953D, 189,9002015
Warrenton, VA
2,187 h Dealer Certified Conditionsair conditionerepa labelengine enclosureslightingrops - enclosed

See Details
CAT 249D, 36,0002018
MI
1,100 h

See Details
CAT 249D, 40,3002019
MI
1,325 h

See Details
CAT 239D, 33,1502018
MI
1,360 h

See Details
CAT 239D, 37,9002018
MI
1,225 h

See Details
CAT 239D, 37,4252019
IN
1,025 h

See Details
CAT 239D, 36,0002018
MI
1,550 h

See Details
CAT 239D, 36,0002018
IN
1,810 h

See Details
CAT 239D, 40,2752019
IN
1,625 h

See Details
CAT 289D3, 75,0002023
Shakopee, MN
1,228 h Conditions

See Details
CAT 249D, 40,3002018
MI
1,100 h

See Details
CAT 259D, 49,3502019
Woodsboro, TX
278 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicride control

See Details
CAT 299D3, 89,3062020
Milford, MA
1,293 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 239D, 36,0002018
IN
1,700 h

See Details
CAT 249D, 36,0002018
IN
1,200 h

See Details
Show more results

track loaders