Currently 17654 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
844 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 259D3, 67,5002021
Felton, DE
669 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 963K WASTE, 189,9002019
Winchester, VA
5,789 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 299D3, 52,9502020
Myersville, MD
3,089 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 299D3XE CB, 85,0002021
Charlotte, NC
1,506 h Cat Certified Used Special Offers

See Details
CAT 289D CB, 49,0002018
Charlotte, NC
2,928 h Cat Certified Used

See Details
CAT 259D3, 62,5002022
Montgomery, AL
1,083 h Cat Certified Used Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D, 43,5002019
Montgomery, AL
1,751 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalropsbucket

See Details
CAT 279D3, 49,0002022
Shakopee, MN
2,856 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 259D, 43,4002019
Montgomery, AL
1,790 h Cat Certified Used Conditions Customer Value Agreementcoupler type - mechanicalrops - openbucket

See Details
CAT 259D3 CB, 53,0002022
Charlotte, NC
1,826 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 279D, 43,8502017
Summerville, SC
2,763 h Cat Certified Used Conditions2 speed travelair conditionercoupler type - hydraulicrops - enclosedanti-theft system

See Details
CAT 259D3, 58,5002020
Montgomery, AL
1,838 h Cat Certified Used Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D3, 59,8502020
Greenville, SC
1,497 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowbucketrops - enclosed

See Details
CAT 249D3, 63,0002022
Hugo, MN
586 h Cat Certified Used Conditions

See Details
CAT 259D, 42,9002018
Montgomery, AL
1,909 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - enclosedbucket

See Details
CAT 259D, 43,0002015
Abingdon, VA
1,568 h Dealer Certified Conditions2 speed travelauxiliary hydraulicsbucketlightingorops

See Details
CAT 289D, 52,5002017
Mechanicsville, VA
2,488 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 963K, 101,7502015
Warrenton, VA
13,332 h Dealer Certified

See Details
CAT 953D, 235,5002014
Mechanicsville, VA
2,260 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 289D, 46,9502016
Mechanicsville, VA
3,320 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 289D, 72,5002017
Lynchburg, VA
779 h Dealer Certified Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 953D, 189,9002015
Warrenton, VA
2,187 h Dealer Certified Conditionsair conditionerepa labelengine enclosureslightingrops - enclosed

See Details
CAT 279D, 38,0002017
IN
3,350 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D, 48,9132017
Sparks, NV
1,966 h Conditions2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalemissions level - epa - tier4emissions level - japan - 2014 regulation

See Details
Show more results

track loaders