Currently 17961 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
873 Search results for "Current filter"
Displaying: 649 - 672 Sort by: 
Gehl RT175, 27,9002013
Shakopee, MN
2,550 h Conditionsradio

See Details
CAT 249D3, 64,5002023
Raleigh, NC
226 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 239D, 33,1502018
MI
1,500 h2 speed traveloropsbucket

See Details
Kubota MANUFACTURING OF AMERICA SVL90, 60,0002011
KY
2,442 h Conditionsauxiliary hydraulicsultra low sulfur diesel fuelair conditionereropspilot control

See Details
CAT 973C, 120,0002003
City Of Industry, CA
9,192 h Specificationsair conditionereropsripper

See Details
CAT 299D3, 52,0002020
Indianapolis, IN
3,129 h Conditionsair conditionerlightingrops - enclosedpilot controlbucket

See Details
CAT 259D, 37,7202018
IN
2,757 h2 speed travelair conditionereropshydraulics, standard flowbucket

See Details
CAT 279D, 38,4202018
MI
2,550 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 279D, 33,7202017
IN
2,950 h2 speed travelauxiliary hydraulics flow - standard flowcoupler typerops - open

See Details
CAT 279D, 29,0202016
IN
4,250 h2 speed travelair conditionerhydraulics, standard flowcoupler, hydraulicbucket

See Details
CAT 279D, 32,7802017
MI
3,670 h2 speed travelair conditionereropscoupler, hydraulicbucket

See Details
CAT 963D, 236,5002015
Oglesby, IL
4,325 h Conditionsair conditionerbucketcoupler, hydrauliceropsforks

See Details
CAT 289D, 33,7202016
MI
3,050 h2 speed travelair conditionereropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 963 WH, 399,5002021
Oglesby, IL
672 hair conditionerarrangement - waste handlingbucketproduct linkrops - enclosed

See Details
CAT 299D2 XHP, 63,9002018
Oklahoma City, OK
2,787 h Conditions

See Details
CAT 299D2, 41,3602016
MI
3,850 h2 speed travelair conditionereropscoupler, hydraulicbucket

See Details
CAT 249D CB, 38,0002018
Charlotte, NC
1,998 h

See Details
CAT 299D2 XHP, 56,7002019
Lubbock, TX
3,668 h

See Details
CAT 279D, 42,6502019
MI
3,060 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
Bobcat T110-US, 28,9002012
Shakopee, MN
2,297 h Conditions

See Details
CAT 249D, 60,0002018
Aurora, CO
909 h Conditionsride control

See Details
CAT 963K, 149,0002016
Richmond, VA
10,180 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 259D, 47,5002017
El Paso, TX
2,252 h Conditions

See Details
CAT 259D, 47,5002016
El Paso, TX
2,233 h Conditions

See Details
Show more results

track loaders