Currently 17966 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
872 Search results for "Current filter"
Displaying: 601 - 624 Sort by: 
CAT 299D2, 43,8002017
Rochester, MN
3,074 h Conditions

See Details
CAT 299D3, 47,8002020
Shakopee, MN
3,875 h Conditions

See Details
Bobcat T66, 73,0002022
Winchester, VA
116 h Conditionslightingultra low sulfur diesel fuel2 speed travelair conditionererops

See Details
CAT 299D2 C3H2, 84,9002019
Chippewa Falls, WI
56 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D3 XED2, 69,0002020
Tulsa, OK
2,441 h

See Details
CAT 289D, 48,3002019
Tulsa, OK
3,100 h

See Details
CAT 973, 120,0002003
City Of Industry, CA
12,694 h Specifications

See Details
CAT 239D, 47,4002019
Shakopee, MN
1,152 h Conditions

See Details
CAT 299D2, 45,5502017
Oklahoma City, OK
4,458 h Conditionsengine

See Details
CAT 299D3 XED2, 89,5002021
Tulsa, OK
2,126 h

See Details
CAT 279D3, 47,9002020
Hugo, MN
2,701 h Conditions

See Details
CAT 299D3, 45,9002019
Altoona, IA
3,260 h Conditions

See Details
CAT 299D3XE, 80,0002020
South Hill Va, VA
2,370 h

See Details
CAT 299D2 XHP, 82,5002018
Aurora, CO
3,431 h

See Details
CAT 259D, 67,0002019
Grand Junction, CO
2,446 h Conditionsride control

See Details
CAT 259D3, 45,8002021
Hugo, MN
2,868 h Conditions

See Details
CAT 289D, 51,9752019
San Angelo, TX
3,269 h

See Details
CAT 259D, 47,5002017
El Paso, TX
2,704 h Conditions

See Details
CAT 299D2, 53,5502019
Amarillo, TX
3,738 h

See Details
CAT 963K, 227,8002018
Louisville, KY
3,278 h

See Details
CAT 259D, 53,0002017
Williamsburg, VA
1,651 h Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 299D2, 61,7502018
Harrisonburg, VA
3,322 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 279D, 50,9502018
MN
2,875 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D3, 45,5002020
MN
3,805 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Show more results

track loaders