Currently 17740 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
872 Search results for "Current filter"
Displaying: 577 - 600 Sort by: 
CAT 953D, 160,8502015
Florence, SC
3,272 h Conditionsair conditionerbucket, mplightingrops - enclosedmirrors

See Details
John Deere & CO. 333G, 88,0002021
Rapid City, SD
931 ham fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 259D3, 42,2252021
Spartanburg, SC
2,405 h Conditionsair conditionerauxiliary hydraulics flow - standard flowheater / defrosterlightingrops - enclosed

See Details
John Deere 325 G, 66,2322022
Clifton Park, NY
225 h Conditionsair conditionerepa labelrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 953D, 189,7502014
Mokena, IL
2,930 h Conditionsair conditionerrops - enclosedmirrorshand and foot controlproduct link

See Details
CAT 953K, 265,0002021
Columbia, MO
1,111 h Conditionsengine

See Details
CAT 259D3, 59,8032021
Milford, MA
1,279 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
John Deere 333G, 67,0002020
Green Bay, WI
1,149 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
CAT 259D3, 39,0002020
Shakopee, MN
3,323 h Conditions

See Details
CAT 279D, 47,3502019
MN
2,333 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler typelighting

See Details
CAT 299D3, 55,0002021
Altoona, IA
3,688 h Conditions

See Details
CAT 963K, 192,5002016
Oglesby, IL
7,454 h Conditionsair conditionerbucket, gpcouplererops

See Details
CAT 259D, 45,0002019
Richmond, IN
1,700 h Conditionsair conditionerlightingrops - enclosedpilot controlbucket

See Details
CAT 279D, 65,9002019
Tulsa, OK
1,000 hride control

See Details
CAT 299D2, 40,9502016
San Angelo, TX
4,546 hproduct link

See Details
CAT 259D3, 66,5512021
Milford, MA
204 h Conditionsair conditionerauxiliary hydraulics pressureepa labelproduct linklighting

See Details
CAT 259D, 58,5002018
Salem Va, VA
1,344 h Conditionsam fm radiolightingproduct linkauxiliary hydraulics2 speed travel

See Details
CAT 259D3, 66,1002022
Clifton Park, NY
653 hair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 239D3, 48,9002022
Shakopee, MN
1,325 h Conditions Special Offers

See Details
CAT 247B3, 20,9002011
Shakopee, MN
5,300 h Conditions

See Details
CAT 963K, 148,5002016
East Dundee, IL
8,851 h Conditionsair conditionerhand and foot controlrops - enclosedradio - am fm radioproduct link

See Details
CAT 279D, 46,9002018
North Mankato, MN
3,200 h

See Details
CAT 259D, 41,9002019
IA
2,658 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 289D, 39,9502017
MN
3,655 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Show more results

track loaders