Currently 17906 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
875 Search results for "Current filter"
Displaying: 553 - 576 Sort by: 
CAT 259D, 46,5062018
Milford, MA
2,417 ham fm radiolightingauxiliary hydraulicsam fm cd radio2 speed travel

See Details
CAT 259D, 55,0002019
Sioux Falls, SD
1,999 h Conditionsam fm radioauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelair conditioner

See Details
CAT 259D, 55,5712018
Londonderry, NH
572 h Conditions Special Offerslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 299D2 XHP, 54,8002016
Florence, SC
2,625 h Conditionsauxiliary hydraulicsbucketeropslightingproduct link

See Details
CAT 259D, 44,5002017
Waldorf, MD
2,542 h Conditionslightingproduct linkauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 287D, 43,4292015
Richmond, VT
2,411 hlightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelair conditioner

See Details
CAT 259D, 49,5002017
Pueblo, CO
3,454 h Conditionsride control

See Details
CAT 963K WASTE, 189,5002018
Winchester, VA
10,586 h Conditionslightingproduct linkauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 289D3, 95,6442020
Clifton Park, NH
813 ham fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 287D, 53,5202014
Milford, MA
2,066 hlightingproduct linkauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel

See Details
CAT 279D, 39,9002013
Shakopee, MN
3,959 h

See Details
CAT 259D, 41,5002018
Abingdon, MD
1,735 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelhydraulics, standard flow

See Details
CAT 259D3, 61,8072020
Milford, MA
2,189 hropsair conditionerauxiliary hydraulics pressureepa labelproduct link

See Details
CAT 239D32021
St Cloud, MN
1,389 h Conditions

See Details
CAT 963-12, 294,0002021
Warrenton, VA
4,382 h Conditionsair conditionerepa labelproduct linkengine enclosureslighting

See Details
CAT 963-12, 294,0002021
Warrenton, VA
4,384 h Conditionsair conditionerproduct linkengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 963-12, 294,0002021
Warrenton, VA
4,260 h Conditionsair conditionerepa labelproduct linkengine enclosureslighting

See Details
CAT 249D3, 53,0002021
Saint Cloud, MN
784 h Conditions

See Details
CAT 287D, 52,8082016
Milford, MA
2,772 hair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 953C, 112,0002006
Mechanicsville, VA
1,271 h Specifications

See Details
CAT 257D, 40,3822017
Tonawanda, NY
2,465 hair conditionerauxiliary hydraulics pressureepa labelproduct linklighting

See Details
CAT 259D3, 79,5772019
Clifton Park, NY
480 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowlightingultra low sulfur diesel fuel

See Details
CAT 299D3, 52,9002020
Shakopee, MN
2,797 h Conditions Customer Value Agreement

See Details
CAT 249D3, 70,7352022
Batavia, NY
415 h Conditionstier 2 complianttier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage vregulatory status - cat_china export

See Details
Show more results

track loaders