Currently 17739 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
888 Search results for "Current filter"
Displaying: 457 - 480 Sort by: 
CAT 973K, 150,0002019
San Antonio, TX
11,676 h Conditionsair conditionerbucket, mpripperproduct linkengine enclosures

See Details
CAT 973K, 149,0002020
Buda, TX
10,813 h Conditionsair conditionerepa labelproduct linkengine enclosureslighting

See Details
Bobcat T590, 28,0002015
Portland, OR
5,448 h

See Details
CAT 963-12, 467,5002023
Hannibal, IA
738 hair conditionercouplerrops - enclosedmirrorsproduct link

See Details
JLG G9-43A, 124,8002020
Topeka Area, KS
1,753 h

See Details
CAT 259B3, 50,0002012
Brewer, ME
3,544 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelair conditionerhydraulics, standard flow

See Details
CAT 299D2, 66,5002018
Oklahoma City, OK
1,968 hride control

See Details
CAT 287D, 44,2942015
Milford, MA
2,121 ham fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
John Deere & CO. 333E, 36,0002015
Monroe, NJ
3,805 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 297D2XHP, 57,2092016
Richmond, VT
3,221 hlightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel2 speed travel

See Details
CAT 259D, 56,0002019
Monroe, NJ
1,250 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D, 38,0002014
Monroe, NJ
3,334 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - electricride control

See Details
CAT 259D3, 91,8342022
Tonawanda, NY
128 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 289D2018
FL
712 hlightingproduct linkoropsbucket

See Details
CAT 279D, 74,2892018
Milford, MA
975 ham fm radiolightingauxiliary hydraulicsam fm cd radio2 speed travel

See Details
CAT 259D3, 63,0002020
Omaha, NE
1,260 h Conditionsair conditionerproduct linklightingcoupler type - electricself leveling

See Details
CAT 259D32021
Omaha, NE
2,249 h Conditionsam fm radiolightingauxiliary hydraulicsair conditionerelectric coupler

See Details
CAT 259D3, 93,6562021
Clifton Park, NY
567 ham fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 279D3, 107,7712022
Milford, MA
243 ham fm radiolightingauxiliary hydraulicsam fm cd radio2 speed travel

See Details
CAT 289D, 52,0002018
Corpus Christi, TX
1,875 hproduct link2 speed travelhydraulics, standard floworops

See Details
CAT 299D3XE, 85,0002021
Seneca, SC
1,425 h Conditions

See Details
CAT 277D, 48,8552014
Milford, MA
3,672 h Conditionslightingauxiliary hydraulics2 speed travelair conditionererops

See Details
CAT 963K, 159,0002018
Troy, OH
7,905 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 299D3, 97,0982020
Tonawanda, NY
1,947 hlightingauxiliary hydraulicsam fm cd radioultra low sulfur diesel fuel2 speed travel

See Details
Show more results

track loaders