Currently 17644 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
859 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 259D, 37,0002018
Charlotte, NC
2,686 h Cat Certified Used Special Offers

See Details
CAT 299D2, 54,8502019
Seneca, SC
2,556 h Cat Certified Used Conditions2 speed travelauxiliary hydraulics flow - high flowbucketcoupler type - hydraulicrops - enclosed

See Details
CAT 299D3, 59,9002020
Shakopee, MN
3,335 h Cat Certified Used Conditions

See Details
CAT 299D2, 63,1002018
Montgomery, AL
2,189 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D, 43,5002018
Montgomery, AL
1,708 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 299D3XE, 66,9002021
Fergus Falls, MN
2,818 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 953K, 202,9502018
Monroe, NJ
3,998 h Cat Certified Usedair conditionercouplerproduct linkengine enclosureslighting

See Details
CAT 259D, 42,5002019
Charlotte, NC
1,946 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 249D, 39,0002017
Montgomery, AL
777 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 953K, 205,5002019
Piscataway, NJ
3,586 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureproduct linkengine enclosureslighting

See Details
CAT 289D, 55,0002019
Charlotte, NC
875 h Cat Certified Used Special Offers

See Details
CAT 249D, 28,5002019
Charlotte, NC
3,077 h Cat Certified Used Special Offers

See Details
CAT 259D, 51,8502019
Rock Hill, SC
632 h Cat Certified Used Conditionsauxiliary hydraulics flow - standard flowbucketcoupler type - hydrauliclightingrops - enclosed

See Details
CAT 289D3, 61,8502019
Columbia, SC
1,595 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosed

See Details
CAT 259D, 41,8502018
Summerville, SC
818 h Cat Certified Used Conditions2 speed travelcoupler type - mechanicallightingrops - enclosedbucket

See Details
CAT 289D3 AS2, 49,8502019
Rock Hill, SC
2,677 h Cat Certified Used Conditionsauxiliary hydraulicsbucketeropshydraulics, standard flowcoupler, hydraulic

See Details
CAT 259D3, 48,8502020
Florence, SC
1,007 h Cat Certified Used Conditions2 speed travelauxiliary hydraulicsbucketoropshydraulics, standard flow

See Details
CAT 259D3, 51,8502020
Hilton Head, SC
835 h Cat Certified Used Conditions2 speed travelauxiliary hydraulicslightingoropsbucket

See Details
CAT 299D3XE, 69,8502020
Greenville, SC
1,880 h Cat Certified Used Conditions Protectionauxiliary hydraulicsbucketeropsride controlheater / defroster

See Details
CAT 259D, 36,8502019
Summerville, SC
2,516 h Cat Certified Used Conditions2 speed travelair conditionerbucketlightingrops - enclosed

See Details
CAT 259D3, 106,9002022
Mechanicsville, VA
420 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 299D3, 61,5002020
Felton, DE
2,161 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 259D3, 62,5002020
Chesapeake, VA
967 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuel2 speed travel

See Details
CAT 259D, 62,5002019
Waldorf, MD
464 h Cat Certified Used Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
Show more results

track loaders