Currently 17896 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
875 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
CAT 963K, 258,0002018
Monroe, NJ
3,042 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT 259D3, 68,0002021
Kyle, TX
1,076 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 289D, 60,0002019
Lavergne, TN
1,991 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 289D, 61,5002018
Monroe, NJ
2,462 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 299D2, 54,0002019
Turbotville, PA
2,465 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 299D3XE, 180,0002023
Tyler, TX
354 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT KTHQC963D, 3,530
Wichita, KS

See Details
CAT 953D, 221,5002016
Monroe, NJ
2,243 h Conditionslightingproduct linkauxiliary hydraulicsair conditionererops

See Details
CAT 279D, 37,5002018
Monroe, NJ
3,043 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 279D, 41,5002016
Monroe, NJ
3,073 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 963K, 300,6002019
Topeka Area, KS
2,460 h Conditions

See Details
CAT 973K, 130,0002019
Cleburne, TX
12,300 h Conditionsair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 973D, 225,0002017
Irving, TX
7,177 h Conditionsam fm radioair conditionereropsengine enclosuresfire extinguisher

See Details
CAT 299D3, 95,0002022
Round Mountain, TX
288 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 299D, 30,0002013
Portland, TX
5,400 h Conditionslightingauxiliary hydraulics2 speed travelair conditionererops

See Details
CAT 963K, 311,4002018
Wichita, KS
1,946 h

See Details
CAT 299D3XE, 98,0002020
Richland, MS
1,177 h Conditions

See Details
CAT 259D, 53,0002017
Monroe, NJ
1,283 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D, 39,0002014
Monroe, NJ
3,552 h Conditionslightingauxiliary hydraulics2 speed travelair conditionerelectric coupler

See Details
CAT 279D, 46,5002018
Monroe, NJ
2,387 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 953C, 73,0002005
Lincoln, NE
12,558 h Specifications Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 973K, 125,0002019
San Antonio, TX
11,676 h Conditionsair conditionerbucket, mpripperproduct linkengine enclosures

See Details
CAT 973K, 135,0002020
Buda, TX
10,813 h Conditionsair conditionerepa labelproduct linkengine enclosureslighting

See Details
Bobcat T590, 28,0002015
Portland, OR
5,448 h

See Details
Show more results

track loaders