Currently 17966 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
872 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 289D, 41,0002016
Altoona, IA
2,705 h Conditionsself levelingradio

See Details
CAT 259D, 52,5002019
Omaha, NE
2,772 h Conditionsair conditionerproduct linklightingradio - am fm radiocoupler type - electric

See Details
CAT 259D, 35,0002016
Hugo, MN
2,811 h Conditions

See Details
CAT 299D2, 68,0002018
Sioux Falls, SD
1,580 h Conditionsbucket

See Details
CAT 249D, 45,0252019
IN
1,825 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D, 48,9002015
Hugo, MN
956 h Conditionsride control

See Details
CAT 289D HF, 58,0002019
Windsor, CO
3,153 hengineride control

See Details
CAT 259D3, 78,0002023
Omaha, NE
90 h Conditionsair conditionerproduct linklightingradio - am fm radioanti-theft system

See Details
CAT 249D, 36,0002018
IN
1,400 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openbucket

See Details
CAT 299D, 50,0002014
Warrenton, VA
2,421 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - hydraulicheater / defroster

See Details
CAT 239D, 40,7502019
IN
1,450 hair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 249D, 44,5002019
Indianapolis, IN
1,617 h Conditionsair conditionerlightingrops - enclosedpilot controlradio - am fm radio

See Details
CAT 259D, 43,5002016
Monroe, NJ
1,357 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - electricride control

See Details
CAT TRADE-IN 953K, 268,0002020
Myersville, MD
965 h Conditionsair conditionerarrangementbucket, mpcoupler - standardfire extinguisher

See Details
CAT 239D, 40,2752019
Fort Wayne, IN
1,725 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 279D, 61,5002019
Monroe, NJ
1,180 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowproduct linklighting

See Details
CAT 289D, 50,0002016
Oklahoma City, OK
2,010 hproduct link

See Details
CAT 279D, 36,5402018
IN
1,400 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openself leveling

See Details
CAT 299D3, 84,2502020
Omaha, NE
1,043 h Conditionsair conditionerproduct linkride controlself levelingcoupler type - hydraulic

See Details
CAT 289D3, 90,5002023
Casper, WY
348 hride control

See Details
CAT 289D3, 95,4872020
Clifton Park, NY
865 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 299D3XE, 112,9002022
Hugo, MN
875 h Conditions

See Details
New Holland TR340, 37,0002015
Shakopee, MN
1,381 h Conditions

See Details
Kubota SVL95-2, 36,5002017
Hugo, MN
3,010 h Conditions

See Details
Show more results

track loaders