Currently 17961 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
873 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 299D, 53,2402014
North Syracuse, NY
3,523 hair conditionerlightingrops - enclosedultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
CAT 963-12, 370,8802022
Topeka Area, KS
1,064 hengine

See Details
CAT 299D3, 85,5002021
Montgomery, AL
1,017 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 289D3, 90,0002023
Doniphan, NE
168 h Conditionsair conditionerpilot controlradio - am fm radiocoupler type - electricself leveling

See Details
CAT 953D, 145,0002017
Indianapolis, IN
6,307 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 289D, 51,8002019
IA
2,954 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 287D, 25,9002018
New Hampton, IA
4,317 h Conditions

See Details
CASE TR340, 54,0002018
Newington, CT
514 h

See Details
CAT 259D3 C3H2, 58,0002020
Oklahoma City, OK
1,505 h

See Details
CAT 239D, 39,8002019
Indianapolis, IN
2,200 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D3XE, 86,5002021
Aiken, SC
1,961 h Conditionsauxiliary hydraulics flow - high flowride controlrops - enclosedself levelingheater / defroster

See Details
CAT 279D, 27,0002013
Mountain Iron, MN
4,948 h Conditions

See Details
CAT 299D3, 57,0002020
Sioux City, IA
3,113 h Conditionsradio

See Details
CAT 299D3XE, 135,0002023
Midway, FL
396 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 239D, 33,1502018
IN
1,550 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openself leveling

See Details
CAT 257D, 50,0002019
Grand Forks, ND
1,270 h Conditionsride control2 speed travel

See Details
CAT 289D, 43,1202018
MI
3,700 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 289D3, 65,5002020
Montgomery, AL
1,959 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 953LGP, 40,0001989
Raleigh, NC
28,401 h Conditionsbucket, mpropsengine enclosuresmirrorspressure, low ground (lgp)

See Details
CAT 289D3 C3H2, 66,0002021
Brownfield, TX
2,101 h Conditions

See Details
Wacker ST45, 61,4752022
FL
386 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 279D, 46,1002019
MN
2,665 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D, 43,1202019
MI
2,650 h2 speed travelair conditionerauxiliary hydraulics flow

See Details
CAT 279D3, 61,0002022
Russellville, AR
261 h

See Details
Show more results

track loaders