Currently 17778 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
886 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
Wacker ST45, 62,5002022
FL
271 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 299D2XHP, 70,0002019
Zapata, TX
962 h Conditionsam fm radiolightingproduct linkauxiliary hydraulics2 speed travel

See Details
CAT 259D3, 61,5002021
Omaha, NE
1,204 h Conditionsair conditionerlightingradio - am fm radiocoupler type - hydraulicheater / defroster

See Details
CAT 289D HF, 44,5002017
Albuquerque, NM
4,527 h Conditionsengineride control

See Details
Bobcat T650, 42,0002017
Walden, CO
1,926 h Conditions

See Details
CAT 257D, 41,9002018
Sioux City, IA
2,740 h Conditions

See Details
CAT 259D, 39,3252019
MI
2,600 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 279D, 27,5002016
Mountain Iron, MN
5,269 h Conditions

See Details
John Deere & CO. 333E, 47,0002016
Rapid City, SD
3,018 h Conditionsemissions levellightingultra low sulfur diesel fuelpilot controlride control

See Details
CAT 299D3XE, 80,0002020
Fort Worth, TX
1,110 h Conditions2 speed travelauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defrosteremissions level - epa - tier4

See Details
Wacker ST31, 54,9002022
FL
146 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 299D2, 81,0002019
Lavergne, TN
850 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 259D, 41,8002019
MI
2,300 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 279D, 35,0002017
Shakopee, MN
4,864 h Conditions

See Details
CAT 289D, 37,0002015
Monroe, NJ
3,554 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
Bobcat T770, 52,7002020
Altoona, IA
1,879 h Conditionsbucketradioauxiliary hydraulics flow - high flow

See Details
CAT 299D3XE, 66,0002021
Bemidji, MN
2,970 h Conditions

See Details
CAT 289C2, 50,0002012
Tulsa, OK
1,292 h

See Details
CAT 299D2, 58,0002018
Aurora, CO
3,674 h Conditionsride control

See Details
CAT 279D, 33,7202017
IN
3,420 h2 speed travelcoupler typeauxiliary hydraulics pressurerops - enclosed

See Details
CAT 289D, 44,9502019
MN
2,746 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Bobcat T550_US, 35,0002017
Shakopee, MN
2,969 h Conditions

See Details
CAT 259D3, 60,0002020
Tabernash, CO
294 h Conditionsride control

See Details
CAT 259D3 C3H2, 61,5002022
Brownfield, TX
1,432 h Conditions

See Details
Show more results

track loaders