Quick Search

Galaxy 28L-26PRIMEX-LOGMASTERTIREANDWHEEL

Galaxy 28L-26PRIMEX-LOGMASTERTIREANDWHEEL

Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandGalaxy 28L-26PRIMEX-LOGMASTERTIREANDWHEEL
Ziegler CAT
Categorytires
Serial Number28L-26EQ0128065
Unit NumberEQ0128065
Catalog Number10138744
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax4,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationRemoved from 938M wheel loader.

3 tires have 45mm lug depth, 1 tire has 35mm lug depth.

Rims fit the following machines:
938 Wheel Loader EZY
938K Wheel Loader HFW
938K Wheel Loader REP
938K Wheel Loader SWL
938K Wheel Loader W8K
938K Wheel Loader XST
938K Wheel Loader XXT
938M Wheel Loader J3R
938M Wheel Loader P5K

SET OF 4
Tires and Wheels
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No
  • 938M and 938K
  • 16 stud 16.75 center to center
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering