2020 Bridgestone 775/65R29 BRIDGESTONE VST L3 For Sale - 14,000 USD | Cat Used
Quick Search

Bridgestone 775/65R29 BRIDGESTONE VST L3

Bridgestone 775/65R29 BRIDGESTONE VST L3

Year
2020
Working hours
651 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandBridgestone 775/65R29 BRIDGESTONE VST L3
Ziegler CAT
Categorytires
Serial Number775-65R29EQ0127370
Unit NumberEQ0127370
Catalog Number10136622
Year2020
Hours651 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax14,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFits on:

972 Wheel Loader FFB 972 Wheel Loader FGD
972 Wheel Loader M7P 972 Wheel Loader SM2
972 Wheel Loader W99 972 Wheel Loader WF9
972L Wheel Loader RFB 972M Wheel Loader A78
972M Wheel Loader A8P 972M Wheel Loader JPR
972M Wheel Loader L8E 972M Wheel Loader LSJ
972M Wheel Loader M8W 972M Wheel Loader WGN
972M XE Wheel Loader AN3 972M XE Wheel Loader EDW
972M XE Wheel Loader L9S 972M XE Wheel Loader M5S
972M XE Wheel Loader R1Z 972XE Wheel Loader E5F
972XE Wheel Loader MBY 972XE Wheel Loader TZ2

966 Wheel Loader AH8 966 Wheel Loader EL9
966 Wheel Loader J8R 966 Wheel Loader M7R
966 Wheel Loader RD6 966 Wheel Loader WLW
966H Wheel Loader FMW 966H Wheel Loader RWE
966L Wheel Loader FRS 966M Wheel Loader DYC
966M Wheel Loader EJA 966M Wheel Loader GMS
966M Wheel Loader KJP 966M Wheel Loader L8R
966M Wheel Loader R8D 966M XE Wheel Loader B8P
966M XE Wheel Loader DZL 966M XE Wheel Loader FL2
966M XE Wheel Loader P6C 966M XE Wheel Loader XCR
966XE Wheel Loader EL8 966XE Wheel Loader HNP
966XE Wheel Loader MZN

775/65R29 BRIDGESTONE VST L3
966-972 Wheel
SET OF 4
Tires and Wheels
Fits on CategoryWHEEL LOADER
Fits on Model972
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • 966 and 972
  • Tread depth 31 mm (39/32nds)
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering