2020 Bridgestone 23.5XR25BRIDGESTONESNOWWEDGE For Sale - 6,000 USD | Cat Used
Quick Search

Bridgestone 23.5XR25BRIDGESTONESNOWWEDGE

Bridgestone 23.5XR25BRIDGESTONESNOWWEDGE

Year
2020
Working hours
550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandBridgestone 23.5XR25BRIDGESTONESNOWWEDGE
Ziegler CAT
Categorytires
Serial NumberTIRESEQ0133952
Unit NumberEQ00133954
Catalog Number10167707
Year2020
Hours550 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax6,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSet of 4 tires.

23.5R25 Bridgestone V-Steel Snow Wedge
SET OF 4
Fits on CategoryWHEEL LOADER
Fits on Model950
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
100
  • No
  • 80% tread, take off tires. Tread depth average 21 mm.
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering