Quick Search

Bridgestone 2020BRIDGESTONE23.5R25SNOWWEDGE

Bridgestone 2020BRIDGESTONE23.5R25SNOWWEDGE

Year
2020
Working hours
1,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandBridgestone 2020BRIDGESTONE23.5R25SNOWWEDGE
Ziegler CAT
Categorytires
Serial NumberTIRESEQ0123383
Unit NumberEQ0128006
Catalog Number10138721
Year2020
Hours1,000 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax7,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSet of 4 tires

23.5R25 Bridgestone V-Steel Snow Wedge
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
100
  • No
  • 80% tread, take off tires. Tread depth average 21 mm
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering