2008 Sullair 900H For Sale - 26,956 USD | Cat Used
Quick Search

Sullair 900H

Sullair 900H

Year
2008
Working hours
8,330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Karratha, WA
+61385624100
Show phone number
Basic information
BrandSullair 900H
ENERGY POWER SYSTEMS AUSTRALIA
CategoryTemperature Control
Serial Number200801240044
Unit NumberUA541
Catalog Number4894142
Year2008
Hours8,330 h
CountryAustralia
LocationKarratha, Australia
Pricing
Price Excluding Tax26,956 USD
Tax (10%)2,696 USD
Price Including Tax29,651 USD
Details
Additional informationDETAILS:
• Class: Compressors
• Stock No.: UA541
• Manufacturer Year: 2008
• Hours: 8,330
• Location: Karratha WA

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 4,850 mm
• Width (mm): 2,210 mm
• Height (mm): 2,280 mm
• Wet weight (Kg): 4,994 kg

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed dieseldriven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 900 cfm at 80-125 psi (5.5-8.6 bar)
• Not suitable for on-road use
• Ready to run
(Prices quoted are Ex Works and exclusive of GST)

Products advertised as 'Used' may have experienced moderate to heavy usage. All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings, or manuals may be missing or differ from the current configuration).

Please refer to Hazard Statement as equipment may not be compliant with relevant Australian Standard.

Inspection of used equipment is highly recommended prior to purchase. Photos and descriptions should be used as a guide only.
Sharepoint Link
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering