Quick Search

Sullair 750HH

Sullair 750HH

Year
2008
Working hours
5,416 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Adelaide, SA
+61 737221403
Show phone number
Basic information
BrandSullair 750HH
ENERGY POWER SYSTEMS AUSTRALIA
CategoryTemperature Control
Serial Number2001023010
Unit NumberUA150
Catalog Number4890861
Year2008
Hours5,416 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax27,256 USD
Tax (10%)2,726 USD
Price Including Tax29,982 USD
Details
Additional informationDETAILS:
• Class: Compressors
• Stock No.: UA150
• Manufacturer Year: 2008
• Hours: 5,416
• Location: Adelaide SA

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 5,180
• Width (mm): 2,265
• Height (mm): 2,450
• Wet weight (Kg): 4,662

DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 750 cfm at 80-175 psi (354lps at 5.5-12 bar)
• Ready to run
(Prices quoted are exclusive of GST)

 

Products advertised as 'Used' may have experienced moderate to heavy usage. All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings, or manuals may be missing or differ from the current configuration).

Please refer to Hazard Statement as equipment may not be compliant with relevant Australian Standard.

Inspection of used equipment is highly recommended prior to purchase. Photos and descriptions should be used as a guide only.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering