Quick Search

Sullair 600HA DWQ-CAT

Sullair 600HA DWQ-CAT

Year
2008
Working hours
15,557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Kalgoorlie, WA
+61 737221403
Show phone number
Basic information
BrandSullair 600HA DWQ-CAT
ENERGY POWER SYSTEMS AUSTRALIA
CategoryTemperature Control
Serial Number200810160038
Unit NumberUA140
Catalog Number4519653
Year2008
Hours15,557 h
CountryAustralia
LocationKalgoorlie, Australia
Pricing
Price Excluding Tax22,600 USD
Tax (10%)2,260 USD
Price Including Tax24,860 USD
Details
Additional informationDETAILS:
• Class: Compressors
• Stock No.: 00140
• Manufacturer Year: TBA
• Hours: 4,011
• Price: 48,000
• Location: Kalgoorlie
OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 5,180
• Width (mm): 2,265
• Height (mm): 2,450
• Wet weight (Kg): 4,662
DESCRIPTION:
• Heavy duty, ex Cat Rental Power, sound attenuated, enclosed diesel driven compressor
• Heavy duty Caterpillar diesel engine
• Sullair oil flooded rotary screw compressor
• Mounted on a four wheel trailer for maximum mobility
• Complete with integrated daily service fuel tank
• Dry air after cooler fitted
• Heavy duty lead acid start batteries fitted inside the canopy
• Rated output 600 cfm at 80-150 psi (283lps at 5.5-10.2 bar)
• Ready to run
Call us on 1800 062 210

Products advertised as 'Used' may have experienced moderate to heavy usage.  All used equipment is tested prior to release, however, may not have been tested in line with manufacturer specification. Some items/components may show signs of wear and tear as is common with used equipment. In some instances, accessories may vary from original (for example, software, drawings or manuals may be missing or differ from current configuration).

Please refer to Hazard Statement as equipment may not be compliant to relevant Australian Standard.

Inspection of used equipment is highly recommended prior to purchase.  Photos and descriptions should be used as a guide only.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering