Quick Search

Sullair 1600HAFDTQ

Sullair 1600HAFDTQ

Year
2012
Working hours
6,643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandSullair 1600HAFDTQ
Foley Equipment Company
CategoryTemperature Control
Serial Number201206300079
Unit NumberLEN294
Catalog Number4363020
Year2012
Hours6,643 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax86,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationENGINE INFO: 540 HP / 403 KW / 2100 RPM / 2012
.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

190 GALLON FUEL TANK, MOUNTED
AIR COMPRESSOR. 1600 CFM @ 150
KS TAG 507654
NEW SULLAIR 1600HAFDTQ, TIER 3
ON A TRIPLE AXLE TRAILER
PSI, CAT C15 TIER 3 ENGINE
VIN# 201206300079
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering