Quick Search

Sullair 1150XHA900

Sullair 1150XHA900

Year
2012
Working hours
9,460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandSullair 1150XHA900
Foley Equipment Company
CategoryTemperature Control
Serial Number201207260010
Unit NumberLEN295
Catalog Number4363025
Year2012
Hours9,460 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax108,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
SULLAIR AIR COMPRESSOR,1150XHADTQ/900XHH, TIER 3
CAT C15 ENGINE, 1150CFM @ 350PSI,900CFM @ 500 PSI

1150XHADTQ/900XHH, TIER 3
190 GL FUEL TANK, AFTERCOOLED,
CAT C15 ENGINE, 1150CFM @ 350
COLD WEATHER KIT
KS TAG 507683
MOUNTED TO TRIPLE AXLES
PL641 INSTALLED 9/7/2016
PSI, 900CFM @ 500 PSI,
SULLAIR AIR COMPRESSOR
TIRE SIZE 235/85-16
VIN# 201207260010
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering