MISCELLANEOUS MFGRS RT750

Construction and Mining Equipment MISCELLANEOUS MFGRS RT750

Price
62,000 USD
Year
2013
Working hours
686 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS RT750
CategoryTemperature Control
Serial Number1P9PU1114EF554118
Unit NumberERHFL005
Catalog NumberCU2124576
Manufacturing Year2013
Hours686 h
CountryUnited States
LocationHunker, PA
Pricing
Price Excluding Tax$ 62,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information180 GALLON FUEL TANK
CAT C4.4 DIESEL ENGINE
DIMS: 132L X 86.5W X 70H
DRY WEIGHT: 5,000 LBS.
ELECTRIC BRAKES/PINTLE HITCH
NEW 750,000BTU FLAMELESS HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone