Currently 17605 machines for sale
Quick Search

Used Temperature Control Equipment for Sale

From combating cold winter temperatures to cooling compressed air and removing moisture, temperature control systems play an important role in many industries. If you need to control your work environment, consider the benefits of buying used. Used temperature control systems offer exceptional savings without sacrificing quality. Cat® dealers around the world carry used temperature controllers to help you maintain the right atmosphere for the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
152 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Atlas Copco 950AF T4F, 181,5002019
Eugene, OR
1,142 h Dealer Certified Conditionsepa labeltrailer mounteddiesel drivenjobsite towablepintal hitch

See Details
Sullair 425H, 49,5002020
Milford, MA
827 h

See Details
Sullair TSR-202012
San Diego, CA
15,178 h

See Details
Sullair 400DHH2018
San Diego, CA
1,069 h

See Details
Sullair TSR-202007
San Diego, CA
32,567 h

See Details
Sullair 1600HAFDTQ, 195,4002016
Topeka Area, KS
3,023 h

See Details
Sullair 900HAF, 97,7002016
Topeka, KS
3,453 h

See Details
Sullair 900HAF, 119,4002017
Topeka Area, KS
2,762 h

See Details
Sullair TSR20, 48,0002012
Harrisburg, PA
33,426 hengine typelightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Atlas XAS 185CD2017
Casper, WY
630 h

See Details
Atlas Copco B7-41, 130,0002010
New Stanton, PA
1,999 h

See Details
Sullair 1600HAFDTQ, 139,0002007
Kansas City, MO
5,761 h

See Details
Atlas Copco XAVS400, 35,0002014
New Stanton, PA
4,747 hlightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 1600HAF2013
TX
4,354 h

See Details
Atlas Copco XAVS400, 38,0002014
Erie, PA
2,459 hlightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 1600HAF, 125,0002013
OK
5,086 h

See Details
Sullair 400HHAF, 69,5002020
Chanute, KS
2,582 h

See Details
Atlas Copco XAS 185 KD FT4, 11,8502019
Aiken, SC
2,194 h Conditionsengine type - dieselhitch, pintalpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 1150XHA900, 119,4002012
Topeka Area, KS
4,114 h

See Details
Atlas Copco XRVS1000, 140,0002012
Harrisburg, PA
5,151 hlightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 1150XHA900, 119,4002010
Kansas City, MO
4,165 h

See Details
Show more results

Temperature Control