Atlas 400XAVS

Atlas 400XAVS

Price
39,700 USD
Year
2017
Working hours
1771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 400XAVS
CategoryTemperature Control
Serial NumberHOP076693
Unit NumberQEN025
Catalog NumberCU2568705
Manufacturing Year2017
Hours1771 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax39,700 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

400 CFM ... 200 PSI,
AFTERCOOLED W/FILTRATION &
CAT C 4.4, C.A.R.B. CERTIFIED,
WATER SEPARATOR WS400 CD PE
XAVS 400 PE CD7 IT4 EB CBV
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

400 CFM ... 200 PSI,
AFTERCOOLED W/FILTRATION &
CAT C 4.4, C.A.R.B. CERTIFIED,
WATER SEPARATOR WS400 CD PE
XAVS 400 PE CD7 IT4 EB CBV
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone