Atlas 400XAVS

Atlas 400XAVS

Price
45,700 USD
Year
2017
Working hours
1,495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 400XAVS
CategoryTemperature Control
Serial NumberHOP076692
Unit NumberQEN024
Catalog NumberCU2552977
Manufacturing Year2017
Hours1,495 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax45,700 USD
Tax-
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

400 CFM ... 200 PSI,
AFTERCOOLED W/FILTRATION &
CAT C 4.4, C.A.R.B. CERTIFIED,
WATER SEPARATOR WS400 CD PE
XAVS 400 PE CD7 IT4 EB CBV
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone