Currently 17784 machines for sale
Quick Search

Used Temperature Control Equipment for Sale

From combating cold winter temperatures to cooling compressed air and removing moisture, temperature control systems play an important role in many industries. If you need to control your work environment, consider the benefits of buying used. Used temperature control systems offer exceptional savings without sacrificing quality. Cat® dealers around the world carry used temperature controllers to help you maintain the right atmosphere for the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
170 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Sullair 400HHAF, 73,8002020
Topeka Area, KS
1,292 h

See Details
Atlas 900XAVS, 65,2002011
Topeka Area, KS
3,689 h

See Details
Atlas 900XAVS, 49,9002011
Wichita, KS
5,653 h

See Details
Sullivan 185CFM, 26,7502022
Logan, UT
365 h

See Details
Sullivan 185CFM, 22,2502022
Vernal, UT
150 h

See Details
Sullivan 185CFM, 22,8002022
Salt Lake City, UT
232 h

See Details
Sullivan 185CFM, 27,0002022
Moab, UT
228 h

See Details
Atlas Copco XAS188, 15,9002021
MN
489 hengine type - dieseltowable, highwaytrailer mountedtowable, jobsitehitch, ball

See Details
Chicago Pneumatic CPS185 COMPRESSOR, 16,9502021
Madison, MN
586 h

See Details
Sullivan 185CFM, 28,6502023
Ely, NV
2 h

See Details
Sullivan 185CFM, 27,0002023
Moab, UT
104 h

See Details
Chicago Pneumatic CPS185, 20,5002021
MN
166 hengine type - diesellightingtowable, highwaytrailer mountedhitch, ball

See Details
Sullivan 185CFM, 28,6502023
Ely, NV
78 h

See Details
Sullivan 185CFM, 28,9502023
Salina, UT
115 h

See Details
Atlas Copco XATS950CD6, 55,1002011
Henderson, NV
12,824 h

See Details
Atlas Copco XATS950CD6, 74,1002010
Henderson, NV
9,089 hepa labeltrailer mounted

See Details
Atlas Copco XAS1800, 205,1002012
Henderson, NV
10,229 htrailer mountedpintal hitch

See Details
Atlas Copco XAS1800, 155,0002013
Henderson, NV
10,340 hepa labeltrailer mounted

See Details
Atlas Copco XAS1800, 205,0002013
Henderson, NV
4,660 hepa labeltrailer mountedpintal hitch

See Details
Sullivan 185CFM, 28,6502023
Salt Lake City, UT
49 h

See Details
Sullivan 185CFM, 28,6502023
Vernal, UT
79 h

See Details
Sullair MPB90A, 7602011
Great Bend, KS

See Details
Sullivan 185CFM, 27,3502023
Vernal, UT
214 h

See Details
Atlas Copco XATS950CD6, 85,0002011
Henderson, NV
5,233 h

See Details
Show more results

Temperature Control