Currently 18065 machines for sale
Quick Search

Used Temperature Control Equipment for Sale

From combating cold winter temperatures to cooling compressed air and removing moisture, temperature control systems play an important role in many industries. If you need to control your work environment, consider the benefits of buying used. Used temperature control systems offer exceptional savings without sacrificing quality. Cat® dealers around the world carry used temperature controllers to help you maintain the right atmosphere for the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
175 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
Sullair 375HAF, 41,3002018
Salina, KS
2,181 h

See Details
Sullair 375HAF, 28,3002012
Topeka Area, KS
3,871 h

See Details
Sullair 1150XHA900, 135,7002006
Topeka Area, KS
3,788 h

See Details
Sullair 1600 HAF2013
TX
4,185 h

See Details
Sullair 375HAF, 25,0002012
Wichita, KS
4,739 h

See Details
Sullair 400HHAF, 76,0002022
Topeka, KS
508 h

See Details
Atlas Copco XAS 185, 18,0002018
WV
117 h Conditionstrailer mounteddiesel drivenjobsite towablepintal hitch

See Details
Sullair DTQ1600HAF2012
Tucson, AZ
3,240 h

See Details
Sullair DPQ185CA, 21,2502020
Phoenix, AZ
2 h

See Details
Sullair DPQ185CA2020
Imperial, CA
12 h

See Details
Atlas Copco XRVS1000CD2014
Tucson, AZ
1,804 h

See Details
Sullair DPQ375HAF2012
Tucson, AZ
2,055 h

See Details
Sullair DPQ185CA, 21,2502020
Phoenix, AZ
2 h

See Details
Sullair DPQ375HAF, 42,0002019
Phoenix, AZ
2 h

See Details
Sullair E900H, 56,2502012
Harrisburg, PA
4,940 h

See Details
Sullair E900H, 51,4402016
PA
5,845 htrailer mountedhitch, pintaloil lubricatedpressure, low 0-125 psi / 0-8.6 bar

See Details
Sullair E900H, 43,2102014
Harrisburg, PA
9,316 htrailer mountedhitch, pintaloil lubricatedpressure, low 0-125 psi / 0-8.6 bar

See Details
Sullair E900H, 65,5002017
Harrisburg, PA
5,046 h

See Details
Sullair DTQ900HAF2012
Phoenix, AZ
2,693 h

See Details
Sullair DTQ1600HAF2012
Phoenix, AZ
1,105 h

See Details
Sullair DPQ185CA2020
Tucson, AZ
19 h

See Details
Sullair DPQ185CA, 21,2502020
Phoenix, AZ
2 h

See Details
Sullair DTQ1600HAF2012
Phoenix, AZ
5,241 h

See Details
Sullair DPQ375HAF, 42,0002019
Phoenix, AZ
2 h

See Details
Show more results

Temperature Control