Currently 17757 machines for sale
Quick Search

Used Temperature Control Equipment for Sale

From combating cold winter temperatures to cooling compressed air and removing moisture, temperature control systems play an important role in many industries. If you need to control your work environment, consider the benefits of buying used. Used temperature control systems offer exceptional savings without sacrificing quality. Cat® dealers around the world carry used temperature controllers to help you maintain the right atmosphere for the job.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
170 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
Sullair 400HHAF2020
Topeka Area, KS
673 h

See Details
Sullair 375HAF, 36,9002018
Kansas City, MO
3,143 h

See Details
Sullair 1600HAFDTQ, 92,3002012
Topeka Area, KS
6,700 h

See Details
Atlas Copco XAVS400, 35,0002014
New Stanton, PA
4,747 hlightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 900HAF, 54,3002010
Topeka Area, KS
3,825 h

See Details
Sullair 1600HAF2013
TX
4,354 h

See Details
Atlas Copco XAVS400, 38,0002014
Erie, PA
2,459 hlightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 375HAF, 29,4002012
Topeka Area, KS
3,576 h

See Details
Sullair 1600HAF, 125,0002013
OK
5,086 h

See Details
Sullair 400HHAF, 53,2002020
Chanute, KS
2,584 h

See Details
Sullair 1150XHA900, 119,4002012
Topeka Area, KS
4,194 h

See Details
Atlas Copco XRVS1000, 140,0002012
Harrisburg, PA
5,151 hlightingpressure, high 125+ psi / 8.6+ bartowable, highwaytrailer mounted

See Details
Sullair 1150XHA900, 119,4002010
Topeka Area, KS
4,173 h

See Details
Sullair 1150XHA900, 314,8002020
Kansas City, MO
761 h

See Details
Sullair 1600HAFDTQ, 86,9002012
Dodge City, KS
6,643 h

See Details
Sullair 375HAF, 39,1002018
Colby, KS
2,526 h

See Details
Sullair 400HHAF, 58,7002020
Topeka Area, KS
1,841 h

See Details
Sullair 400HHAF, 73,8002021
Liberal, KS
1,131 h

See Details
Sullair 375HAF, 41,3002018
Salina, KS
2,181 h

See Details
Sullair 375HAF, 28,3002012
Topeka Area, KS
3,871 h

See Details
Sullair 1150XHA900, 135,7002006
Kansas City, MO
3,783 h

See Details
Sullair 1600 HAF2013
TX
4,185 h

See Details
Sullair 375HAF, 25,0002012
Wichita, KS
4,739 h

See Details
Sullair 400HHAF, 76,0002022
Topeka, KS
508 h

See Details
Show more results

Temperature Control