Used Telehandlers For Sale - Buy Used Telehandlers | Cat Used
Currently 20886 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
Brand
SkyTrak
x
11 Search results for "Current filter"
Displaying: 1 - 11 Sort by: 
SkyTrak TL6042, 67,7912019
Elko, NV
2,337 h

See Details
SkyTrak TL6042, 74,9412019
Henderson, NV
1,480 h

See Details
SkyTrak 12054, 138,7002022
IA
687 hforks - palletstabilizerlightingrops - enclosed

See Details
SkyTrak TL6042, 74,5602019
Henderson, NV
1,520 h

See Details
SkyTrak 6000M, 23,0001991
Lake Hills, TX
2,130 h Conditioncarriage tilt - fixed tiltcoupler type - hydraulicforks - palletcoupler - quicklighting

See Details
SkyTrak 6042O, 58,3002019
Wichita, KS
1,822 h Conditionrops - open

See Details
SkyTrak 6042O, 67,3002019
Concordia, KS
1,718 hrops - open

See Details
SkyTrak 8042O, 72,9002019
Call Foley, KS
1,968 h

See Details
SkyTrak 6000M, 7,0001991
Rio Medina, TX
2,016 h Conditioncarriage tilt - fixed tiltcoupler type - hydraulicforks - palletcoupler - quicklighting

See Details
SkyTrak 6042O, 56,7002018
Dodge City, KS
2,013 h

See Details
SkyTrak 10054, 80,0002019
Grand Junction, CO
3,348 h Conditionlightingbeaconcoupler - standardforks - palletstabilizer

See Details

SkyTrak telehandler