Merlo P40.17

Merlo P40.17

Price
On Request
Year
2014
Working hours
3048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMerlo P40.17
Categorytelehandler
Serial NumberZF1P40001C4016084
Unit NumberC4016084
Catalog NumberCU4523503
Manufacturing Year2014
Hours3048 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT RIGHT: 90 %
MAX. CAPACITY: 4 T
TIRES CONDITION REAR LEFT: 30 %
OPERATING WEIGHT: 12.6 T
ENGINEPOWER: 115 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone