Manitou BF S.A. MT1840EASY

Manitou BF S.A. MT1840EASY

Price
92,868 USD
Year
2018
Working hours
59 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou BF S.A. MT1840EASY
Categorytelehandler
Serial NumberH00999164
Unit NumberH00999164
Catalog NumberCU4644568
Manufacturing Year2018
Hours59 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax92,868 USD
Tax (16%)14,859 USD
Price Including Tax107,727 USD
Details
Additional InformationBUCKET CONDITION: 100 %
LIFT HEIGHT: 18 M
TIRES CONDITION REAR RIGHT: 100 %
MAX. CAPACITY: 4 T
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
Features
Additional InformationBUCKET CONDITION: 100 %
LIFT HEIGHT: 18 M
TIRES CONDITION REAR RIGHT: 100 %
MAX. CAPACITY: 4 T
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 6233 770350
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone