JLG TL1055D

JLG TL1055D

Price
130,000 USD
Year
2015
Working hours
1800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJLG TL1055D
Categorytelehandler
Serial NumberMNT00155
Catalog NumberCU2400789
Manufacturing Year2015
Hours1800 h
CountryGuatemala
Pricing
Price Excluding Tax$ 130,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
MNT00155 475-7104 TL1055D LRC None Modify
Attachments
301-9752 FORK, CUBING 2" X 2" X 48" Factory None Modify
343-9737 PLATFORM,FRK MNTD Factory None Modify
464-7016 TIRE, BIAS, 400/75 Factory None Modify
470-0859 BELT, SEAT,3" OPT Factory None Modify
472-7832 LEVER, FNR/WIPERS Factory None Modify
473-0038 INST, ENGL/FRENCH Factory None Modify
473-8558 WINDOW, REAR, STD Factory None Modify
474-6064 FENDER, FRONT Factory None Modify
474-6078 ROOF CAP Factory None Modify
474-6085 RIDE CONTROL, NONE Factory None Modify
474-7325 AXLE, STANDARD Factory None Modify
474-7326 COUPLER, MANUAL Factory None Modify
474-9113 CLIMATE PACK, STD Factory None Modify
474-9146 LIGHTS, ROADING,RH Factory None Modify
476-5226 MONITOR, NONE Factory None Modify
477-0003 CANOPY, OPEN Factory None Modify
478-8642 OMM SPANISH Factory None Modify
479-2701 WORKLIGHTS, NO A/C Factory None Modify
479-6040 LOADCHART, METRIC Factory None Modify
W2300380 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • hydraulics
  • boom
general appearance
  • Good
safety items
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
boom
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone