Quick Search

JLG 1255

JLG 1255

Year
2021
Working hours
758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandJLG 1255
Foley Equipment Company
Categorytelehandler
Serial Number0160105849
Unit Number1AR6738
Catalog Number4840854
Year2021
Hours758 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax211,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12000# CAPACITY
2021 MODEL
4WD
55" REACH
CAB W/HEAT
CUMMINS DIESEL
FORKS 48" TINES
JLG 1255 TELEHANDLER
OUTRIGGERS
RT AIR TIRES
TILT CARRIAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering