Quick Search

JLG 1055

JLG 1055

Year
2019
Working hours
2,038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandJLG 1055
Foley Equipment Company
Categorytelehandler
Serial Number0160096416
Unit NumberXGU0124
Catalog Number10131513
Year2019
Hours2,038 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax109,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
Coupler Type - MechanicalCoupler Type - Mechanical
StabilizerStabilizer
ForksForks
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
610
  • Good
  • Good
  • FairSIDE WINDOW IS MISSING AND SOME LIGHT DAMAGE TO OUTER PLASTIC TRIM
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
921
  • Yes
  • Yes
  • PoorNOT WORKING CORRECTLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTORN SOME
  • FairDECALS WORN SOME ON PARK BRAKE SWITCH
  • Good
engine
400
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • FairWEATHERED SOME - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
410
  • No
  • FairBREATHER IS SEEPING SOME
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
700
  • SIGHT GLASS FOGGED OVER SOME
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • FORKS 48” LONG x 72” WIDE - BENT A LITTLE AT THE TOP - USABLE
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • FOAM FILLED
  • 400/75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE DURAFORCE MH 16 PLY3071NoYesNo
Left RearFIRESTONE DURAFORCE MH 16 PLY3480NoYesNo
Right FrontFIRESTONE DURAFORCE MH 16 PLY3173NoYesNo
Right RearFIRESTONE DURAFORCE MH 16 PLY3480NoYesNo
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 2040 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering