Caterpillar TL642C

Caterpillar TL642C

Price
On Request
Year
2015
Working hours
664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01550
Unit Number033794
Catalog NumberCU2250978
Manufacturing Year2015
Hours664 h
CountryUnited States
LocationEscondido, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
STABILIZERSTABILIZER
Additional InformationHYDRAULICS, STANDARD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, ROADING, RH DIP
LOADCHART, (ENGLISH), TL642C
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF, TL
TIRES, BIAS, 13.0 X 24, G2
TL642C NORTH AMERICAN ORDER
TRANSMISSION, POWERSHIFT, 4SPD
WIRING,FRONT SCREEN & ROOF GRD
WORKLIGHTS, CAB MOUNTED
AXLE, STANDARD
BATTERY, DISCONNECT SWITCH
BATTERY, STANDARD
BELT, SEAT, 3"
BOOM, STANDARD
CANOPY, OPEN
CARRIAGE, STANDARD 72"
COUNTERWEIGHT, W/PINTLE HOOK
COUPLER, HYDRAULIC, IT
ENGINE, 75KW
FENDER, CAB, SINGLE
FORK, PALLET 2.36 X 6 X 60"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone