Caterpillar TL943D

Caterpillar TL943D

Price
135,000 USD
Year
2018
Working hours
765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943D
Categorytelehandler
Serial NumberMLJ00765
Unit NumberMLJ765
Catalog NumberCU4418836
Manufacturing Year2018
Hours765 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax135,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationPhotos taken Sep 2020

60" TINES
ALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, AC+HEAT
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, HYD QC
FENDER, CAB, SINGLE
FRAME, STABILIZER
HEATER,ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS,ROADING, RH, STABILIZER
LOADCHART (AM-N), STABILIZERS
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
TIRES, 14.00-24, FS, G2
TL943D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
STANDARD TILT CARRIAGE
Features
Additional InformationPhotos taken Sep 2020

60" TINES
ALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, AC+HEAT
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, HYD QC
FENDER, CAB, SINGLE
FRAME, STABILIZER
HEATER,ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS,ROADING, RH, STABILIZER
LOADCHART (AM-N), STABILIZERS
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
TIRES, 14.00-24, FS, G2
TL943D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
STANDARD TILT CARRIAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone