Caterpillar TL943

Caterpillar TL943

Price
94,500 USD
Year
2015
Working hours
2332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943
Categorytelehandler
Serial NumberTHH01831
Unit Number014009841
Catalog NumberCU4327342
Manufacturing Year2015
Hours2332 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 94,500
Tax-
Price Including Tax-
Features
Additional InformationAXLE, STANDARD
BATTERY, DISCONNECT SWITCH
BATTERY, STANDARD
BELT, SEAT, 3"
BOOM, STANDARD
CANOPY, OPEN
CARRIAGE, STANDARD 72"
COUNTERWEIGHT, STANDARD
COUPLER, MANUAL, IT
ENGINE, 75KW
FENDER, CAB, SINGLE
FORK, DUAL TAPER 2" X 6" X 72"
HYDRAULICS, STANDARD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LOADCHART (ENGLISH), TL943C
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF, TL
STABILIZER, NONE
TIRES, 370/75-28, FS, MT
TL943C NORTH AMERICAN ORDER
TRANSMISSION, POWERSHIFT, 4SPD
WIRING,FRONT SCREEN & ROOF GRD
WORKLIGHTS, CAB MOUNTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone