Caterpillar TL943

Caterpillar TL943

Price
108,000 USD
Year
2016
Working hours
1944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943
Categorytelehandler
Serial NumberTHH01903
Unit Number014010253
Catalog NumberCU4327344
Manufacturing Year2016
Hours1944 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 108,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
BATTERY, STANDARD
INSTRUCTIONS, ANSI
BATTERY, DISCONNECT SWITCH
CARRIAGE, STANDARD 72"
AXLE, STANDARD
ENGINE, 75KW
TIRES, 370/75-28, FS, MT
STABILIZER, NONE
COUNTERWEIGHT, STANDARD
WORKLIGHTS, CAB MOUNTED
BELT, SEAT, 3"
BOOM, STANDARD
HYDRAULICS, STANDARD
LOADCHART (ENGLISH), TL943C
TL943C NORTH AMERICAN ORDER
WIRING,FRONT SCREEN & ROOF GRD
PACK, ROLL ON/ROLL OFF, TL
FORK, DUAL TAPER 2" X 6" X 72"
CANOPY, OPEN
TRANSMISSION, POWERSHIFT, 4SPD
COUPLER, MANUAL, IT
FENDER, CAB, SINGLE
MANUAL, OPER. MAINT. ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone