Caterpillar TL943C

Caterpillar TL943C

Price
78,600 USD
Year
2014
Working hours
3242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL943C
Categorytelehandler
Serial NumberTHH01042
Unit Number13134
Catalog NumberCU2252112
Manufacturing Year2014
Hours3242 h
CountryUnited States
LocationCookeville, TN
Pricing
Price Excluding Tax78,600 USD
Tax USD
Price Including Tax USD
Details
Additional Information(CANOPY)
BATTERY DISCONNECT SWITCH
FENDERS
FOAM-FILLED TIRES 13X 24
PALLET FORKS,(2)60MM X 125MM
PINTLE TYPE TOW HOOK
TL943C CY
WIDE TILT CARRIAGE,1829MM (72")
Features
Additional Information(CANOPY)
BATTERY DISCONNECT SWITCH
FENDERS
FOAM-FILLED TIRES 13X 24
PALLET FORKS,(2)60MM X 125MM
PINTLE TYPE TOW HOOK
TL943C CY
WIDE TILT CARRIAGE,1829MM (72")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Roth Nunley
Telephone:+1 888 720 1308
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone