Quick Search

Caterpillar TL642D CB

Caterpillar TL642D CB

CAT Certified
Year
2017
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 704 596 8880
Show phone number
Basic information
BrandCaterpillar TL642D CB
Categorytelehandler
Serial NumberML800762
Unit NumberPML8762
Catalog Number10073291
Year2017
Hours250 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax119,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TL642 NORTH AMERICAN ORDERTL642 NORTH AMERICAN ORDER
LANE 3 ORDERLANE 3 ORDER
HOT LISTHOT LIST
CCU [CAT CERTIFIED USED]CCU [CAT CERTIFIED USED]
ALARM,BACK UP,STANDARDALARM,BACK UP,STANDARD
CAB,ENCLOSED,AC+HEATCAB,ENCLOSED,AC+HEAT
CARRIAGE,SIDE TILT/ROTATE 50"CARRIAGE,SIDE TILT/ROTATE 50"
CLIMATE PACK,STANDARDCLIMATE PACK,STANDARD
COUPLER,MANUAL,ITCOUPLER,MANUAL,IT
ENGINE SN#CN502181ENGINE SN#CN502181
FENDER,CAB,SINGLEFENDER,CAB,SINGLE
FORK, PALLET 2.36X4X48FORK, PALLET 2.36X4X48
FRAME,STABALIZERFRAME,STABALIZER
HEATER,ENGINE BLOCK, 110VHEATER,ENGINE BLOCK, 110V
LEVER,MANUAL,FNR/WIPERS/INDLEVER,MANUAL,FNR/WIPERS/IND
LOADCHART, STANDARDLOADCHART, STANDARD
LOCKS,SET OF FOURLOCKS,SET OF FOUR
MANUAL,OPER MAINT,ENGLISHMANUAL,OPER MAINT,ENGLISH
MONITOR,NONEMONITOR,NONE
PACK,ROLL ON/ROLL OFF TLPACK,ROLL ON/ROLL OFF TL
PRODUCT LINK READY, A/CPRODUCT LINK READY, A/C
RIDE CONTROL,NONERIDE CONTROL,NONE
TIRES,13.00-24,CAT,G2,FOAMTIRES,13.00-24,CAT,G2,FOAM
TL642D NORTH AMERICAN ORDERTL642D NORTH AMERICAN ORDER
WINDOW,REAR,STANDARDWINDOW,REAR,STANDARD
WORKLIGHTS, A/C COMPATIBLEWORKLIGHTS, A/C COMPATIBLE
Additional informationCAB • AIR • GP BUCKET • FORKS & TILT CARRIAGE

Online Owner's Manual
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering